LT3511

PRODUCTION

Monolithic High Voltage Isolated Flyback Converter

Part Models
8
1ku List Price
Starting From $3.54

Part Details

  • 4.5V to 100V Input Voltage Range
  • Internal 240mA, 150V Power Switch
  • Boundary Mode Operation
  • No Transformer Third Winding or Opto-Isolator Required for Regulation
  • Improved Primary-Side Winding Feedback Load Regulation
  • VOUT Set with Two External Resistors
  • BIAS Pin for Internal Bias Supply and Power Switch Driver
  • No External Start-Up Resistor
  • 16-Lead MSOP Package
LT3511
Monolithic High Voltage Isolated Flyback Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Isolated µModule Converters 1
LTM8048 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator
Isolated RS-485 1
LTM2881 PRODUCTION Complete Isolated RS485/RS422 μModule Transceiver + Power
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1517A

LT3511EMS Demo Board | 36V to 75VIN, VOUT = 5V @ 300mA

Product Details

Demonstration circuit 1517A is a monolithic high voltage isolated flyback converter featuring the LT3511. This demo circuit is designed for a 5V isolated output from an input voltage range of 36V to 75V. The maximum output current is up to 300mA. The circuit doesn’t require an opto-isolator, due to the output voltage being sensed directly from the primary side transformer winding. A third winding off the transistor is used to bias the LT3511 for highest efficiency.

DC1517A
LT3511EMS Demo Board | 36V to 75VIN, VOUT = 5V @ 300mA

Latest Discussions

Recently Viewed