LT3470

PRODUCTION

Micropower Buck Regulator with Integrated Boost and Catch Diodes

Part Models
18
1ku List Price
Starting From $3.08

Part Details

  • Low Quiescent Current: 26µA at 12VIN to 3.3VOUT
  • Integrated Boost and Catch Diodes
  • Input Range: 4V to 40V
  • Low Output Ripple: <10mV
  • <1µA in Shutdown Mode
  • Output Voltage: 1.25V to 16V
  • 200mA Output Current
  • Hysteretic Mode Control
    • Low Ripple Burst Mode® Operation at Light Loads
    • Continuous Operation at Higher Loads
  • Solution Size as Small as 50mm2
  • Low Profile (0.75mm) 3mm × 2mm Thermally Enhanced 8-Lead DD and 1mm ThinSOT Packages
  • AEC-Q100 Qualified for Automotive Applications
LT3470
Micropower Buck Regulator with Integrated Boost and Catch Diodes
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3470
  • LT3470A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-M2KPWR-EBZ

ADALM2000 Power Booster Board

Features and Benefits

  • ADALM2000 compatible
  • USB Type-C powered
  • Provides two outputs with increased current sourcing capabilities

Product Details

The AD-M2KPWR-EBZ is an ADALM2000 add-on board which increases the output current capability up to 700mA. This board can be also used as a standalone benchtop power supply with positive and negative outputs.

The AD-M2KPWR-EBZ is a USB Type C powered board capable to increase the output current of ADALM2000’s power supplies. 

Inputs:

  1. USB type C:  4 – 18 V (validated with RPI USB-C power supply - not provided in the kit), 20W (power supply permitting)
  2. External (screw terminal connector): 4.5–18V; 20W (power supply permitting)

 

Switching between the inputs is done with a jumper.

Outputs: (2 control modes)

  1. Two variable power supplies that track M2K user supplies:
    1. 0V to 5V (400mA in USB power mode)
    2. –5V to 0V (400mA in USB power mode)
  2. Two variable power supplies, controlled from a potentiometer
    1. 1.5V to 15V (up to 700mA if powered with 18V)
    2. –15V to –1.5V (up to 700mA if powered with 18V)

 

APPLICATIONS

  • General-purpose electronic systems
  • Educational applications
  • Automated test equipment

eval board
DC1037A

LT3470EDDB Demo Board | (DFN) 5.5V ≤ VIN ≤ 40V, VOUT = 5V @ 200mA, Integrated Boost and Catch Diodes

Product Details

Demonstration circuit 1037 is a 40V micropower DFN buck regulator featuring the LT3470. The board is optimized for 5V output at up to 200mA load current for a steady state input voltage range of 5.5V to 40V. With its wide input voltage range, high efficiency internal power switch, low dropout operation, hysteretic current-mode, integrated boost and catch diodes and tiny SOT-23 package, the LT3470 is a very versatile and powerful IC for DC/DC converters that require extremely compact space, high efficiency and high input voltage.

eval board
DC716B

LT3470ETS8 Demo Board | (TSOT) 7V ≤ VIN ≤ 40V, VOUT = 5V @ 200mA, Integrated Boost & Catch Diodes

Product Details

Demonstration circuit 716 is a 40V micropower SOT-23 buck regulator featuring the LT3470. The board is optimized for 5V output at up to 200mA load current for a steady state input voltage range of 7V to 40V. The LT3470 hysteretic control scheme allows all of the components to be small, surface mount devices while providing minimum output ripple voltage at all load currents.

AD-M2KPWR-EBZ
ADALM2000 Power Booster Board
DC1037A
LT3470EDDB Demo Board | (DFN) 5.5V ≤ VIN ≤ 40V, VOUT = 5V @ 200mA, Integrated Boost and Catch Diodes
DC716B
LT3470ETS8 Demo Board | (TSOT) 7V ≤ VIN ≤ 40V, VOUT = 5V @ 200mA, Integrated Boost & Catch Diodes

Latest Discussions

Recently Viewed