LT3431

PRODUCTION

High Voltage, 3A, 500kHz Step-Down Switching Regulator

Part Models
4
1ku List Price
Starting From $6.57

Part Details

  • Wide Input Range: 5.5V to 60V
  • 3A Peak Switch Current
  • Small Thermally Enhanced 16-Pin TSSOP Package
  • Constant 500kHz Switching Frequency
  • Saturating Switch Design: 0.1Ω
  • Peak Switch Current Maintained Over Full Duty Cycle Range
  • Effective Supply Current: 2.5mA
  • Shutdown Current: 30µA
  • 1.2V Feedback Reference Voltage
  • Easily Synchronizable
  • Cycle-by-Cycle Current Limiting
LT3431
High Voltage, 3A, 500kHz Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC549A

LT3431EFE Demo Board | 60V Transients, 7.5V ≤ VIN ≤ 20V, VOUT = 5V @ 2A

Product Details

Demonstration circuit 549 is a monolithic step-down DC/DC switching converter using the LT3431. The board is optimized for 5V output at up to 2A load current for a steady state input voltage range of 7.5V to 20V. The LT3431 is capable of withstanding input transients to 60V and runs at 500kHz with steady state input voltages that require duty cycles between 25% and 75%.

DC549A
LT3431EFE Demo Board | 60V Transients, 7.5V ≤ VIN ≤ 20V, VOUT = 5V @ 2A

Latest Discussions

No discussions on LT3431 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed