LT3042

RECOMMENDED FOR NEW DESIGNS

20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator

Part Details

  • Ultralow RMS Noise: 0.8μVRMS (10Hz to 100kHz)
  • Ultralow Spot Noise: 2nV/√Hz at 10kHz
  • Ultrahigh PSRR: 79dB at 1MHz
  • Output Current: 200mA
  • Wide Input Voltage Range: 1.8V to 20V
  • Single Capacitor Improves Noise and PSRR
  • 100μA SET Pin Current: ±1% Initial Accuracy
  • Single Resistor Programs Output Voltage
  • High Bandwidth: 1MHz
  • Programmable Current Limit
  • Low Dropout Voltage: 350mV
  • Output Voltage Range: 0V to 15V
  • Programmable Power Good
  • Fast Start-Up Capability
  • Precision Enable/UVLO
  • Parallelable for Lower Noise and Higher Current
  • Internal Current Limit with Foldback
  • Minimum Output Capacitor: 4.7μF Ceramic
  • Reverse Battery and Reverse Current Protection
  • 10-Lead MSOP and 3mm × 3mm DFN Packages
  • AEC-Q100 Qualified for Automotive Applications
LT3042
20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Positive Linear Regulators (LDO) 1
LT1762 RECOMMENDED FOR NEW DESIGNS 150mA, Low Noise, LDO Micropower Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3042
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2246B

LT3042EDD Demo Board | Ultralow Noise, Ultrahigh PSRR RF LDO, 3.8V ≤ VIN ≤ 20V, VOUT = 3.3V @ 200mA

Product Details

DC2246B is a linear regulator demonstration circuit featuring the LT3042EDD, which is a 200mA, ultralow noise, and ultrahigh power supply rejection ratio (PSRR) RF low dropout (LDO) regulator with programmable current limit.


DC2246B operates over an input voltage range of 3.8V to 20V and is configured for 3.3V at its output. It features ultralow output voltage noise (0.8µVRMS from 10Hz to 100kHz) and very high PSRR (79dB at 1MHz).

eval board
DC2429A

LT3042 Low Noise PLL/VCO Power Supply Board with Onboard 100MHz Reference Frequency

Product Details

Demonstration Circuit 2429A is a PLL/VCO Supply and Reference Frequency Board that features the LT3042, an ultralow noise and ultrahigh PSRR RF linear regulator. When powered from a 6V to 20V lab or wall wart supply, the DC2429A produces four ultralow noise supplies using seven LT3042s. These supplies include a fixed 3.3V/800mA supply (four LT3042's in parallel), a fixed 5V/200mA supply, a fixed 3.3V/200mA supply that powers an onboard 100MHz ultralow jitter crystal oscillator, and an adjustable voltage (2.5V to 15V), 200mA supply ideal for powering external VCOs. The DC2429 ensures PLL/VCO evaluation meets data sheet performance.


 


eval board
AD-PAARRAY3552R-SL

RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design

Features and Benefits

  • Designed to cover full Tx signal chains with integrated MCU and user-friendly GUI for faster and easier integration
  • Supports fault event protection - overvoltage (OV), overcurrent (OC), and overtemperature (OT)
  • Supports ultrafast sub-µs GaN gate voltage switching ~ (<1 µs)
  • Supports ultrafast (<10 µs) fault event protection from detection up to GaN gate pinch-off
  • Wide range of gate bias voltages from -10 V to +10 V
  • Configurable power-up and power-down sequence

Product Details

The AD-PAARRAY3552R-SL reference design provides control, protection, and proper biasing sequence for GaN power amplifier (PA) arrays. The design incorporates the AD3553R high-speed, dual-channel, 16-bit DAC to support the ultrafast sub-µs voltage settling time of GaN gates.

Key fault events, including overvoltage, overcurrent, and overtemperature, are effectively managed by the LTC7000, a static switch driver responsible for system fault protection.

The on-board MAX32666 ultralow-power ARM® Cortex®-M4 microprocessor provides essential debug and programming features for a comprehensive software development experience with the system. The system's firmware is built on ADI's open-source no-OS framework and includes a user-friendly graphical interface (GUI) for evaluation. Updates are easily applied through an SWD UART bootloader, streamlining prototyping.

The system can be powered by an external +48 V supply, requiring high current capabilities.

APPLICATIONS

  • 5G massive MIMOs
  • Macro base stations
Specifications
Fault Events
Fault Default Limit
Overvoltage +55 V
Overcurrent 3.5 A
Overtemperature 75°C
Output Ports
Port Name No. of ports
GaN gate ports 6
+48 V Gan drain ports 4
+5 V ports 5
Enable ports 2
Power Supply
External +48 V DC at 5 A
Operating Conditions
Temperature Range 45°C to +75°C

DC2246B
LT3042EDD Demo Board | Ultralow Noise, Ultrahigh PSRR RF LDO, 3.8V ≤ VIN ≤ 20V, VOUT = 3.3V @ 200mA
DC2429A
LT3042 Low Noise PLL/VCO Power Supply Board with Onboard 100MHz Reference Frequency
AD-PAARRAY3552R-SL
RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design

Reference Designs

EVAL-CN0531-PMDZ Simplified Block Diagram
CN0531 Circuits from the lab

Programmable 20-Bit, Linear, Precision, Bipolar ± 5V DC Voltage Source

Features and Benefits

  • +/-5V Output Range
  • 20-Bit Signal Generation Control
  • On board precision 5V Reference
  • All Power Rails Generated Using a Single 3.3V Source

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-03-23 02:09
    Precision Narrow Bandwidth Signal Chain Solutions
  • lazy blur
    VIDEO · 2021-09-09 01:00
    ADI's CN0531: Programmable 20-Bit Precision DC Voltage Source
Figure 1. CN0555 Simplified Block Diagram
CN0555 Circuits from the lab

USB-Powered, 433.92 MHz RF Low Noise Amplifier Receiver with Overpower Protection

Features and Benefits

  • Optimized to Receive the 433MHz ISM Band
  • Receive Gain of 40dB
  • Overvoltage Protection Circuit with Automatic Turn off/on
  • Powered from a USB cable
CN0531
Programmable 20-Bit, Linear, Precision, Bipolar ± 5V DC Voltage Source
CN0555
USB-Powered, 433.92 MHz RF Low Noise Amplifier Receiver with Overpower Protection

Latest Discussions

Recently Viewed