LT3014

RECOMMENDED FOR NEW DESIGNS

20mA, 3V to 80V Low Dropout Micropower Linear Regulator

Part Details

  • Wide Input Voltage Range: 3V to 80V
  • Low Quiescent Current: 7µA
  • Low Dropout Voltage: 350mV
  • Output Current: 20mA
  • LT3014HV Survives 100V Transients (2ms)
  • No Protection Diodes Needed
  • Adjustable Output from 1.22V to 60V
  • 1µA Quiescent Current in Shutdown
  • Stable with 0.47µF Output Capacitor
  • Stable with Aluminum, Tantalum or Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current Flow from Output
  • Thermal Limiting
  • Available in 5-Lead ThinSOT and 8-Lead DFN Packages
LT3014
20mA, 3V to 80V Low Dropout Micropower Linear Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3014
  • LT3014B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC834A

LT3014ES5 Demo Board | Micropower LDO Regulator, 3V ≤ VIN ≤ 80V VOUT = 3.3V/5VOUT @ 20mA

Product Details

Demonstration circuit DC834 is a high voltage micropower voltage regulator using the LT3014 20mA output low dropout linear regulator, which comes in a tiny SOT-23 package. The DC834 has an input voltage range from 3V to 80V. The demo board's jumper-selectable output voltage can be set to 3.3V, 5V or a user-defined value between 1.22V and 60V. The quiescent is typically only 6uA in operation, and less than 1µA in shutdown.

DC834A
LT3014ES5 Demo Board | Micropower LDO Regulator, 3V ≤ VIN ≤ 80V VOUT = 3.3V/5VOUT @ 20mA

Latest Discussions

Recently Viewed