LT3014B

RECOMMENDED FOR NEW DESIGNS

20mA, 3V to 80V Low Dropout Micropower Linear Regulator

Part Models
18
1ku List Price
Starting From $1.88

Part Details

  • Wide Input Voltage Range: 3V to 80V
  • Low Quiescent Current: 7μA
  • Low Dropout Voltage: 350mV
  • Output Current: 20mA
  • LT3014BHV Survives 100V Transients (2ms)
  • No Protection Diodes Needed
  • Adjustable Output from 1.22V to 60V
  • Stable with 0.47μF Output Capacitor
  • Stable with Aluminum, Tantalum or Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current Flow from Output
  • Thermal Limiting
  • Available in 5-Lead ThinSOT and 8-Lead DFN Packages
LT3014B
20mA, 3V to 80V Low Dropout Micropower Linear Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3014
  • LT3014B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed