LT1995

PRODUCTION

32MHz, 1000V/µs Gain Selectable Amplifier

Part Models
8
1ku List Price
Starting From $2.53

Part Details

  • Internal Gain Setting Resistors
  • Pin Configurable as a Difference Amplifier, Inverting and Noninverting Amplifier
  • Difference Amplifier:
    • Gain Range 1 to 7
    • CMRR > 65dB
  • Noninverting Amplifier:
    • Gain Range 1 to 8
  • Inverting Amplifier:
    • Gain Range –1 to –7
  • Gain Error: <0.2%
  • Slew Rate: 1000V/µs
  • Bandwidth: 32MHz (Gain = 1)
  • Op Amp Input Offset Voltage: 2.5mV Max
  • Quiescent Current: 9mA Max
  • Wide Supply Range: ±2.5V to ±15V
  • Available in the 10-Lead MSOP Package and 10-Lead (3mm × 3mm) DFN Package
LT1995
32MHz, 1000V/µs Gain Selectable Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1


Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1995
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADALM-SR1

Switching Regulator Active Learning Module

Features and Benefits

  • Companion module for Active Learning labs on buck and boost power converters
  • Illustrates important concepts related to buck and boost converters:
    • Continuous vs. Discontinuous Conduction Modes
    • Open loop operation
    • Voltage mode control
    • Current mode control
  • Independently adjustable parameters: frequency, duty cycle, voltage/current mode
  • Onboard current sense amplifiers and adjustable load minimize equipment requirements.

Product Details

The ADALM-SR1 (Analog Devices Active Learning Module, Switching Regulator) board is a companion module for several switching regulator exercises covering buck and boost regulators:

  • Boost and Buck converter elements and open-loop operation
  • Buck Converters: closed loop operation
  • Boost Converters: closed loop operation

The circuits required for these exercises exceed the complexity that can be constructed on a breadboard, so the ADALM-SR1 was designed as a flexible platform for experimenting with power electronics. Onboard current sense amplifiers, adjustable electronic load, and feedback signal injection circuitry eliminate the need for expensive equipment — the only additional equipment required is:

  • 5V USB wall adapter
  • Basic adjustable power supply for input power (0-12V, 2A)
  • Multimeter
  • ADALM2000 or basic oscilloscope (2 channels with trigger, >10MHz bandwidth)

eval board
DC819A

LT1990CS8/LT1991CMS/LT1995CMS | Configurable Gain Amplifiers, V+ = +2.5V to +15V, V– = –2.5V to –15V

Product Details

DC819A Demo Board for:

LT1990 ±250V Input Range G = 1, 10, Micropower, Difference Amplifier

LT1995 30MHz, 1000V/µs Gain Selectable Amplifier

LT1991 Precision, 100µA Gain Selectable Amplifier

ADALM-SR1
Switching Regulator Active Learning Module
DC819A
LT1990CS8/LT1991CMS/LT1995CMS | Configurable Gain Amplifiers, V+ = +2.5V to +15V, V– = –2.5V to –15V

Latest Discussions

No discussions on LT1995 yet. Have something to say?

Start a Discussion on EngineerZone®