LT1990-10

RECOMMENDED FOR NEW DESIGNS

±250V Input Range, 100kHz, G =10, Micropower, Difference Amplifier

Part Details

  • Gain = 10
  • –3dB Bandwidth = 100kHz
  • High Common Mode Voltage Range:
    • ±250V (VS = ±15V)
    • 85V Window (VS = 5V, 0V)
  • Common Mode Rejection Ratio: 60dB Min
  • Input Protection to ±350V
  • Gain Error: 0.8% Max
  • PSRR: 82dB Min
  • High Input Impedance: 2MΩ Differential, 500kΩ Common Mode
  • Micropower: 180µA Max Supply Current
  • Wide Supply Range: 2.7V to 36V
  • Rail-to-Rail Output
  • 8-pin SO and pin FMEA Compatible MSOP Packages
LT1990-10
±250V Input Range, 100kHz, G =10, Micropower, Difference Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1990

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1990-10 yet. Have something to say?

Start a Discussion on EngineerZone®