LT1956

PRODUCTION

High Voltage, 1.5A, 500kHz Step-Down Switching Regulators

Part Models
16
1ku List Price
Starting From $4.37

Part Details

  • Wide Input Range: 5.5V to 60V
  • 1.5A Peak Switch Current
  • Small 16-Pin SSOP Package or Thermally Enhanced TSSOP Package
  • Saturating Switch Design: 0.2Ω
  • Peak Switch Current Maintained Over Full Duty Cycle Range
  • Constant 500kHz Switching Frequency
  • Effective Supply Current: 2.5mA
  • Shutdown Current: 25µA
  • 1.2V Feedback Reference (LT1956)
  • 5V Fixed Output (LT1956-5)
  • Easily Synchronizable
  • Cycle-by-Cycle Current Limiting
LT1956
High Voltage, 1.5A, 500kHz Step-Down Switching Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1956
  • LT1956-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
SCP-LT1956-IEVALZ

LT1956 Signal Chain Evaluation Board | 60V/1.5A Inverting Buck Converter

Product Details

Demonstration circuit SCP-LT1956-IEVALZ is a 48V, 1.5A buck regulator configured as an inverting buck topology for positive to negative DC voltage conversion. This board has ample current output to drive multiple signal chains.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that this Demo Manual does not cover details important to the operation and configuration regarding the LT1956. Please refer to the LT1956 datasheet for a complete description of the part.

eval board
SCP-LT1956-BEVALZ

LT1956 Signal Chain Evaluation Board | 60V/1.5A Buck Converter

Product Details

Demonstration circuit SCP-LT1956-BEVALZ is a 48V, 1A load current, monolithic step-down DC/DC switching converter with a wide input range for applications which require higher input voltage.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT1956. Please refer to the LT1956 data sheet for a complete description of the part.

eval board
DC423B

LT1956EFE | 1A, 500kHz High Voltage Buck Converter, VIN = 7V - 25V, VOUT = 5V @ 1A

Product Details

DC423B: Demo Board for the LT1956 High Voltage, 1.5A, 500kHz Step-Down Switching Regulators.


 


SCP-LT1956-IEVALZ
LT1956 Signal Chain Evaluation Board | 60V/1.5A Inverting Buck Converter
SCP-LT1956-BEVALZ
LT1956 Signal Chain Evaluation Board | 60V/1.5A Buck Converter
DC423B
LT1956EFE | 1A, 500kHz High Voltage Buck Converter, VIN = 7V - 25V, VOUT = 5V @ 1A

Latest Discussions

No discussions on LT1956 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed