LT1952

PRODUCTION

Single Switch Synchronous Forward Controller

Part Models
12
1ku List Price
Starting From $4.36

Part Details

  • Synchronous Rectifier Control for High Efficiency
  • Programmable Volt-Second Clamp
  • Output Power Levels from 25W to 500W
  • Low Current Start-Up
    (LT1952: 460µA; VIN On/Off = 14.25V/8.75V)
    (LT1952-1: 400µA; VIN On/Off = 7.75V/6.5V)
  • True PWM Soft-Start
  • Low Stress Short Circuit Protection
  • Precision 107mV Current Limit Threshold
  • Adjustable Delay for Synchronous Timing
  • Accurate Shutdown Threshold with Programmable Hysteresis
  • Programmable Slope Compensation
  • Programmable Leading Edge Blanking
  • Programmable Frequency (100kHz to 500kHz)
  • Synchronizable to an External Clock up to 1.5 • fOSC
  • Internal 1.23V Reference
  • 2.5V External Reference
  • Current Mode Control
  • Small 16-Pin SSOP Package
LT1952
Single Switch Synchronous Forward Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1317A-G

LT1952EGN-1/LTC3900 Demo Board | Active Reset, VIN=9V-36V VOUT=12V @ 5A

Product Details

Demonstration circuit 1317A-G is an isolated input to high current output 1/8th brick footprint synchronous forward converter featuring the LT1952 switching controller with Active Reset circuit. The Active Reset circuit can improve the efficiency in wide input voltage applications. Also, the Active Reset allows the implementation of self-driven synchronous secondary rectifiers in some applications. The DC1317A-G converts an isolated 9V to 36V input to 12V at 5A of output current.


 


eval board
DC830A

LT1952EGN-1 | 48VIN to 3.3V, 40A Isolated Quarter Brick Telecom DC/DC Converter

Product Details

DC830A: Demo Board for the LT1952 Single Switch Synchronous Forward Controller.

eval board
DC1317A-H

LT1952-1 Isolated Demo Board | Sync Forward Controller, Active Reset, 9V ≤ VIN ≤ 36V, 48V @1.5A

Product Details

Demonstration circuit 1317A-H is isolated input to high current output 1/8th Brick footprint converter featuring the LT1952 switching controller with Active Reset circuit. The Active Reset circuit can improve the efficiency in wide input voltage applications. Also, the Active Reset allows the implementation of self-driven synchronous secondary rectifiers in some applications. The DC1317A-H converts isolated 9V to 36V input to 48V output and provides 1.5A of output current.

eval board
DC1317A-D

LT1952EGN-1 Active Reset Demo Board | VIN=18V-72V VOUT=24V @ 5A

Product Details

DC1317A-D: Demo Board for LT1952 Single Switch Synchronous Forward Controller.

eval board
DC968A-B

LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 18V-36V, VOUT = 5V @ 20A

Product Details

DC968A-B Demo Board for:
LT1952 Single Switch Synchronous Forward Controller
LTC3900 Synchronous Rectifier Driver for Forward Converters
LT4430 Secondary-Side Optocoupler Driver

eval board
DC968A-C

OBSOLETE: LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 36V-75V, VOUT = 12V @ 12A

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC1317A-C.

DC968A-C Demo Board for:
LT1952 Single Switch Synchronous Forward Controller
LTC3900 Synchronous Rectifier Driver for Forward Converters
LT4430 Secondary-Side Optocoupler Driver

eval board
DC968A-A

LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 34V-75V VOUT = 3.3V @ 30A

Product Details

DC968A-A Demo Board for:
LT1952 Single Switch Synchronous Forward Controller
LTC3900 Synchronous Rectifier Driver for Forward Converters
LT4430 Secondary-Side Optocoupler Driver


 


eval board
DC968A-D

LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 36V-75V, VOUT = 28V @ 4A

Product Details

DC968A-D Demo Board for:
LT1952 Single Switch Synchronous Forward Controller
LTC3900 Synchronous Rectifier Driver for Forward Converters
LT4430 Secondary-Side Optocoupler Driver

eval board
DC1317A-A

LT1952EGN-1 Active Reset Demo Board | VIN = 34V - 75V VOUT = 3.3V @ 35A

Product Details

DC1317A-A: Demo Board for LT1952 Single Switch Synchronous Forward Controller.

eval board
DC1317A-B

LT1952EGN-1 Active Reset Demo Board | VIN = 18V-72V VOUT = 5V @ 25A

Product Details

DC1317A-B: Demo Board for LT1952 Single Switch Synchronous Forward Controller.

eval board
DC1317A-E

LT1952EGN-1 Active Reset Demo Board | VIN=18V-72V VOUT=5V @ 12A

Product Details

DC1317A-E: Demo Board for LT1952 Single Switch Synchronous Forward Controller.

eval board
DC1317A-C

LT1952EGN-1/LTC3900 Demo Board | Active Reset, VIN=18V-72V VOUT=12V @ 10A

Product Details

Demonstration circuit 1317A-C is isolated input to high current output 1/8th brick footprint synchronous forward converter featuring the LT1952 switching controller with Active Reset circuit. The Active Reset circuit can improve the efficiency in wide input voltage applications. Also, the Active Reset allows the implementation of self-driven synchronous secondary rectifiers in some applications. The DC1317A-C converts isolated 18V to 72V input to 12V output and provides over 12A of output current depending on cooling.

When determining the cooling requirements the actual input voltage range and continuous maximum output current must be taken into account. The converter operates at 300kHz with the peak efficiency greater than 94%. The DC1317 can be easily modified to generate output voltages in the range from 0.6V to 48V. The output currents are limited by total output power of up to 150W.

eval board
DC1317A-F

LT1952EGN-1 Active Reset Demo Board | VIN=9V-36V VOUT=3.3 @ 22A

Product Details

DC1317A-F: Demo Board for LT1952 Single Switch Synchronous Forward Controller.

eval board
DC759A

LT1952EGN, LTC1698EGN | 48VIN to 5V at 20A Converter, +VIN = 36V – 72V, +VOUT = +5V at 20A

Product Details

DC759A Demo Board for:
LTC1698 Isolated Secondary Synchronous Rectifier Controller
LT1952 Single Switch Synchronous Forward Controller


 


DC1317A-G
LT1952EGN-1/LTC3900 Demo Board | Active Reset, VIN=9V-36V VOUT=12V @ 5A
DC830A
LT1952EGN-1 | 48VIN to 3.3V, 40A Isolated Quarter Brick Telecom DC/DC Converter
DC1317A-H
LT1952-1 Isolated Demo Board | Sync Forward Controller, Active Reset, 9V ≤ VIN ≤ 36V, 48V @1.5A
DC1317A-D
LT1952EGN-1 Active Reset Demo Board | VIN=18V-72V VOUT=24V @ 5A
DC968A-B
LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 18V-36V, VOUT = 5V @ 20A
DC968A-C
OBSOLETE: LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 36V-75V, VOUT = 12V @ 12A
DC968A-A
LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 34V-75V VOUT = 3.3V @ 30A
DC968A-D
LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 36V-75V, VOUT = 28V @ 4A
DC1317A-A
LT1952EGN-1 Active Reset Demo Board | VIN = 34V - 75V VOUT = 3.3V @ 35A
DC1317A-B
LT1952EGN-1 Active Reset Demo Board | VIN = 18V-72V VOUT = 5V @ 25A
DC1317A-E
LT1952EGN-1 Active Reset Demo Board | VIN=18V-72V VOUT=5V @ 12A
DC1317A-C
LT1952EGN-1/LTC3900 Demo Board | Active Reset, VIN=18V-72V VOUT=12V @ 10A
DC1317A-F
LT1952EGN-1 Active Reset Demo Board | VIN=9V-36V VOUT=3.3 @ 22A
DC759A
LT1952EGN, LTC1698EGN | 48VIN to 5V at 20A Converter, +VIN = 36V – 72V, +VOUT = +5V at 20A

Latest Discussions