LT1783

PRODUCTION

1.25MHz, Over-The-Top Micropower, Rail-to-Rail Input and Output Op Amp in SOT-23

Part Models
12
1ku List Price
Starting From $1.38

Part Details

  • Operates with Inputs Above V+
  • Rail-to-Rail Input and Output
  • Micropower: 300µA Supply Current Max
  • Operating Temperature Range: –40°C to 125°C
  • Gain Bandwidth product: 1.25MHz
  • Slew Rate: 0.42V/µs
  • Low Input Offset Voltage: 800µV Max
  • Single Supply Input Range: 0V to 18V
  • High Output Current: 18mA Min
  • Specified on 3V, 5V and ±5V Supplies
  • Output Shutdown on 6-Lead Version
  • Reverse-Battery Protection to 18V
  • High Voltage Gain: 1500V/mV
  • Low Profile (1mm) ThinSOT Package
LT1783
1.25MHz, Over-The-Top Micropower, Rail-to-Rail Input and Output Op Amp in SOT-23
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1783

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC479A

LT3781EG, LTC1698EGN, LT1783CS5 | Isolated Synchronous, Forward Converter, VIN=36V-72V, VOUT=3.3V @ 15A

Product Details

DC479A Demo Board for:
LT1783 1.25MHz, Over-The-Top Micropower, Rail-to-Rail Input and Output Op Amp in SOT-23
LTC1698 Isolated Secondary Synchronous Rectifier Controller
LT3781 Bootstrap Start Dual Transistor Synchronous Forward Controller


 


eval board
DC617A

LT3781EG LTC1698EGN LT1783CS5 | Isolated Synchronous Forward Converter, +VIN = 36V to 72V, +VOUT = 2.5V @ 20A, Quarter Brick Footprint

Product Details

DC617A Demo Board for:

LT1783 1.25MHz, Over-The-Top Micropower, Rail-to-Rail Input and Output Op Amp in SOT-23

LTC1698 Isolated Secondary Synchronous Rectifier Controller

LT3781 Bootstrap Start Dual Transistor Synchronous Forward Controller

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC479A
LT3781EG, LTC1698EGN, LT1783CS5 | Isolated Synchronous, Forward Converter, VIN=36V-72V, VOUT=3.3V @ 15A
DC617A
LT3781EG LTC1698EGN LT1783CS5 | Isolated Synchronous Forward Converter, +VIN = 36V to 72V, +VOUT = 2.5V @ 20A, Quarter Brick Footprint
DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1783 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed