LT1680

PRODUCTION

High Power DC/DC Step-Up Controller

Part Models
6
1ku List Price
Starting From $5.66

Part Details

  • High Voltage: Operation Up to 60V
  • High Current: N-Channel Drive Handles Up to 10,000pF Gate Capacitance
  • Programmable Average Current Limiting
  • 5V Reference Output with 10mA External Loading Capability
  • Fixed Frequency Current Mode Operation
  • Oscillator Synchronizable Up to 200kHz
  • Undervoltage Lockout with Hysteresis
  • Programmable Start Inhibit for Power Supply Sequencing and Protection
  • User Adjustable Slope Compensation
LT1680
High Power DC/DC Step-Up Controller
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Application Note 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1680
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed