LT1677

PRODUCTION

Low Noise, Rail-to-Rail Precision Op Amp

Part Models
6
1ku List Price
Starting From $2.64
Viewing:

Part Details

  • Rail-to-Rail Input and Output
  • 100% Tested Low Voltage Noise:
    • 3.2nV/√Hz Typ at 1kHz
    • 4.5nV/√Hz Max at 1kHz
  • Offset Voltage: 60µV Max
  • Low VOS Drift: 0.2µV/°C Typ
  • Low Input Bias Current: 20nA Max
  • Wide Supply Range: 3V to ±18V
  • High AVOL: 7V/µV Min, RL = 10k
  • High CMRR: 109dB Min
  • High PSRR: 108dB Min
  • Gain Bandwidth Product: 7.2MHz
  • Slew Rate: 2.5V/µs
  • Operating Temperature Range: –40°C to 85°C
LT1677
Low Noise, Rail-to-Rail Precision Op Amp
3V Electret Microphone Amplifier Distribution of Offset Voltage Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
TimerBlox 1
LTC6990 PRODUCTION TimerBlox: Voltage Controlled Silicon Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1677
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

Recently Viewed