LTC6990

PRODUCTION

TimerBlox: Voltage Controlled Silicon Oscillator

Part Details

  • Fixed-Frequency or Voltage-Controlled Operation
    • Fixed: Single Resistor Programs Frequency with <1.5% Max Error
    • VCO: Two Resistors Set VCO Center Frequency and Tuning Range
  • Frequency Range: 488Hz to 2MHz
  • 2.25V to 5.5V Single Supply Operation
  • 72µA Supply Current at 100kHz
  • 500µs Start-Up Time
  • VCO Bandwidth >300kHz at 1MHz
  • CMOS Logic Output Sources/Sinks 20mA
  • 50% Duty Cycle Square Wave Output
  • Output Enable (Selectable Low or Hi-Z When Disabled)
  • 55°C to 125°C Operating Temperature Range
  • Available in Low Profile (1mm) SOT-23 (ThinSOT) and 2mm × 3mm DFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC6990
TimerBlox: Voltage Controlled Silicon Oscillator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Temperature Sensors 1
LTC2997 PRODUCTION Remote/Internal Temperature Sensor
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6990

LTC6990: Voltage Controlled Silicon Oscillator

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2769A-B

LTC6990/LTC4124 Demo Board | 25mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2769A-B-KIT is a kit of the DC2771A-B transmitter board, featuring LTC6990 and the DC2775A-B, featuring LTC4124. The DC2775A-B receiver can charge a single Li-Ion battery at up to 25mA with an air gap of 2mm to 5mm between the transmit and receive coils. 

eval board
DC2769A-A

LTC6990/LTC4124 Demo Board | 10mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2769A-A-KIT is a kit of the DC2771A-A transmitter board, featuring LTC6990, the DC2775A-A, featuring LTC4124, and the DC2774A application-sized receiver board featuring LTC4124. The DC2775A-A receiver can charge a single Li-Ion battery at up to 10mA with an air gap of 0.5mm between the transmit and receive coils. 

eval board
DC1562B-A

LTC6990 Demo Board | 1kHz to 10kHz VCO

Product Details

Demonstration circuit 1562B is an engineering tool to design and evaluate the LTC699X-X family of TimerBlox® circuits. The center section of the board contains a preconfigured TimerBlox function. DC1562B comes in twelve timing function variations as outlined in Table 1.

DC2769A-B
LTC6990/LTC4124 Demo Board | 25mA Wireless Li-Ion Charger Demonstration Kit
DC2769A-A
LTC6990/LTC4124 Demo Board | 10mA Wireless Li-Ion Charger Demonstration Kit
DC1562B-A
LTC6990 Demo Board | 1kHz to 10kHz VCO

Latest Discussions