LT1675

PRODUCTION

250MHz, Triple and Single RGB Multiplexer with Amplifiers

Part Models
6
1ku List Price
Starting From $2.84

Part Details

  • 100MHz Pixel Switching
  • –3dB Bandwidth: 250MHz
  • Channel Switching Time: 2.5ns
  • Expandable to Larger Arrays
  • Drives Cables Directly
  • High Slew Rate: 1100V/µs
  • Low Switching Transient: 50mV
  • Shutdown Supply Current: 100µA
  • Output Short-Circuit Protected
  • Available in Small 16-Pin SSOP Package
LT1675
250MHz, Triple and Single RGB Multiplexer with Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC240A

LT1675CGN | 250MHz RGB Video 2:1 Multiplexer with C.F. Amplifier

Product Details

DC240A: Demo Board for the LT1675 250MHz, Triple and Single RGB Multiplexer with Amplifiers.

DC240A
LT1675CGN | 250MHz RGB Video 2:1 Multiplexer with C.F. Amplifier

Latest Discussions

No discussions on LT1675 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed