LT1511

PRODUCTION

Constant-Current/Constant-Voltage 3A Battery Charger with Input Current Limiting

Part Models
4
1ku List Price
Starting From $8.12

Part Details

  • Simple Design to Charge NiCd, NiMH and Lithium Rechargeable Batteries—Charging Current Programmed by Resistors or DAC
  • Adapter Current Loop Allows Maximum Possible Charging Current During Computer Use
  • Precision 0.5% Accuracy for Voltage Mode Charging
  • High Efficiency Current Mode PWM with 4A Internal Switch
  • 5% Charging Current Accuracy
  • Adjustable Undervoltage Lockout
  • Automatic Shutdown When AC Adapter is Removed
  • Low Reverse Battery Drain Current: 3µA
  • Current Sensing Can Be at Either Terminal of the Battery
  • Charging Current Soft Start
  • Shutdown Control
LT1511
Constant-Current/Constant-Voltage 3A Battery Charger with Input Current Limiting
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8061 RECOMMENDED FOR NEW DESIGNS 32V, 2A μModule (Power Module) Li-Ion/Polymer Battery Charger
Battery Fuel Gauge and Coulomb Counter 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Single-Supply Monitors 1
LTC2953 RECOMMENDED FOR NEW DESIGNS Push Button On/Off Controller with Voltage Monitoring
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DC103A
LT1511 | 3A Constant Current/Constant Voltage Battery Charger

Latest Discussions

Recently Viewed