LT1510

PRODUCTION

Constant-Voltage/Constant-Current Battery Charger

Part Models
18
1ku List Price
Starting From $3.77

Part Details

  • Charges NiCd, NiMH and Lithium-Ion Batteries - Only One 1/10W Resistor Is Needed to Program Charging Current
  • High Efficiency Current Mode PWM with 1.5A Internal Switch and Sense Resistor
  • 3% Typical Charging Current Accuracy
  • Precision 0.5% Voltage Reference for Voltage Mode Charging or Overvoltage Protection
  • Current Sensing Can Be at Either Terminal of the Battery
  • Low Reverse Battery Drain Current: 3µA
  • Charging Current Soft Start
  • Shutdown Control
  • 500kHz Version Uses Small Inductor
LT1510
Constant-Voltage/Constant-Current Battery Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8061 RECOMMENDED FOR NEW DESIGNS 32V, 2A μModule (Power Module) Li-Ion/Polymer Battery Charger
Battery Fuel Gauge and Coulomb Counter 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1510
  • LT1510-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC294A-D

LTC1729CMS8-8.4, LT1510-5CGN | Termination Controllers / Li-Ion Battery Charger, 11.5V to 28V Input, 8.4VOUT @ 1A Max. (marking LTJG)

Product Details

DC294A-D: Demo Board for the LT1510 Constant-Voltage/Constant-Current Battery Charger, LTC1729 Li-Ion Battery Charger Termination Controllers.


 


eval board
DC294A-B

LTC1729CMS8-4.2, LT1510-5CGN | Termination Controllers / Li-Ion Battery Charger, 8.2V to 20V Input, 4.2VOUT @ 1A Max. (marking LTJH)

Product Details

DC294A-B: Demo Board for the LT1510 Constant-Voltage/Constant-Current Battery Charger, LTC1729 Li-Ion Battery Charger Termination Controllers.


 


DC294A-D
LTC1729CMS8-8.4, LT1510-5CGN | Termination Controllers / Li-Ion Battery Charger, 11.5V to 28V Input, 8.4VOUT @ 1A Max. (marking LTJG)
DC179A
LT1510-5CGN | 800mA Constant Current, Constant Voltage, Battery Charger, 500KHz
DC294A-B
LTC1729CMS8-4.2, LT1510-5CGN | Termination Controllers / Li-Ion Battery Charger, 8.2V to 20V Input, 4.2VOUT @ 1A Max. (marking LTJH)

Latest Discussions

Recently Viewed