LT1491

NOT RECOMMENDED FOR NEW DESIGNS

Dual and Quad Micropower Rail-to-Rail Input and Output Op Amps

Part Models
5
1ku List Price
Starting From $4.07

Part Details

  • Rail-to-Rail Input and Output
  • Single Supply Input Range: −0.4V to 44V
  • Micropower: 50µA/Amplifier Max
  • MSOP Package
  • Specified on 3V, 5V and ±15V Supplies
  • High Output Current: 20mA
  • Output Drives 10,000pF with Output Compensation
  • Reverse Battery Protection to 18V
  • No Supply Sequencing Problems
  • High Voltage Gain: 1500V/mV
  • High CMRR: 98dB
  • No Phase Reversal
  • Gain Bandwidth Product: 200kHz
LT1491
Dual and Quad Micropower Rail-to-Rail Input and Output Op Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1491
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed