LT1491A

PRODUCTION

Quad Over-The-Top Micropower Rail-to-Rail Input and Output Op Amps

Part Models
12
1ku List Price
Starting From $3.69

Part Details

  • Low Input Offset Voltage: 500µV Max
  • Output Swings to 10mV Max from V
  • Rail-to-Rail Input and Output
  • Micropower: 50µA/Amplifier Max
  • Over-The-Top® Input Common Mode Range Extends 44V Above V, Independent of V+
  • Specified on 3V, 5V and ±15V Supplies
  • High Output Current: 20mA
  • Output Drives 10,000pF with Output Compensation
  • Reverse Battery Protection to 18V
  • No Supply Sequencing Problems
  • High Voltage Gain: 1500V/mV
  • High CMRR: 98dB
  • No Phase Reversal
  • Gain Bandwidth Product: 200kHz
  • Tiny 3mm × 3mm × 0.8mm DFN Package
LT1491A
Quad Over-The-Top Micropower Rail-to-Rail Input and Output Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
LT1636 PRODUCTION Over-The-Top Micropower Rail-to-Rail Input and Output Op Amp
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1491
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1491A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed