LT1373

PRODUCTION

250kHz Low Supply Current High Efficiency 1.5A Switching Regulator

Part Models
12
1ku List Price
Starting From $4.31

Part Details

  • 1mA IQ at 250kHz
  • Uses Small Inductors: 15µH
  • All Surface Mount Components
  • Only 0.6 Square Inch of Board Space
  • Low Minimum Supply Voltage: 2.7V
  • Constant Frequency Current Mode
  • Current Limited Power Switch: 1.5A
  • Regulates Positive or Negative Outputs
  • Shutdown Supply Current: 12µA Typ
  • Easy External Synchronization
  • 8-Pin SO or PDIP Packages
LT1373
250kHz Low Supply Current High Efficiency 1.5A Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1373
  • LT1373HV
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC515A

LT1373CS8 | Power Supply, CCFL, Single Lamp, VIN = 5V to 20V

Product Details

DC515A: Demo Board for the LT1373 250kHz Low Supply Current High Efficiency 1.5A Switching Regulator.

DC515A
LT1373CS8 | Power Supply, CCFL, Single Lamp, VIN = 5V to 20V
DC161A
LT1373HV | SLIC Power Supply, –20VOUT @ 60mA and –60VOUT @ 35mA Plus
DC076A
LT1373CS8 | Boost, 5V to 12V, 0.3A, 250kHz
DC181A
LT1373CS8 | Dual Output Buck/Boost SEPIC Regulator, 2.7 to 24VIN, -5V and +5V @ up to 0.3A Output

Latest Discussions

No discussions on LT1373 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed