LT1310

PRODUCTION

1.5A Boost DC/DC Converter with Phase-Locked Loop

Part Models
2
1ku List Price
Starting From $3.42
Viewing:

Part Details

  • Synchronizable or Constant Frequency Low Noise Output
  • Synchronizable Up to 4.5MHz
  • Wide Input Voltage Range: 2.8V to 18V
  • Low Profile Surface Mount Solution (All Ceramic Capacitors)
  • Low VCESAT Switch: 240mV at 1A
  • Adjustable Output from VIN to 35V
  • Small Thermally Enhanced 10-Lead MSOP Package
LT1310
1.5A Boost DC/DC Converter with Phase-Locked Loop
Figure 1. 5V to 12V Converter Synchronized at 1.6MHz LT1310 Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1310
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC526A

LT1310EMSE | Boost DC/DC Converter with Phase-Locked Loop, 5 to 12VIN, 12VOUT @ 0.4A

Product Details

DC526A: Demo Board for the LT1310 1.5A Boost DC/DC Converter with Phase-Locked Loop.

DC526A
LT1310EMSE | Boost DC/DC Converter with Phase-Locked Loop, 5 to 12VIN, 12VOUT @ 0.4A
DC526A - Schematic

Latest Discussions

No discussions on LT1310 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed