LT1301

PRODUCTION

Micropower High Efficiency 5V/12V Step-Up DC/DC Converter for Flash Memory

Part Models
6
1ku List Price
Starting From $3.62

Part Details

  • 12V at 120mA from 5V or 3.3V Supply
  • Supply Voltage as Low as 1.8V
  • Better High Current Efficiency Than CMOS
  • Up to 89% Efficiency
  • 120µA Quiescent Current
  • Shutdown to 10µA
  • Programmable 5V or 12V Output
  • Low VCESAT Switch: 170mV at 1A Typical
  • ILIM Pin Programs Peak Switch Current
  • Uses Inexpensive Surface Mount Inductors
  • 8-Lead DIP or SOIC Package
LT1301
Micropower High Efficiency 5V/12V Step-Up DC/DC Converter for Flash Memory
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1301
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed