LT1300

PRODUCTION

Micropower High Efficiency 3.3/5V Step-Up DC/DC Converter

Part Models
3
1ku List Price
Starting From $3.77

Part Details

  • Up to 220mA Output Current at 5V from 2V Supply
  • Supply Voltage as Low as 1.8V
  • Up to 88% Efficiency
  • Small Inductor –10µH
  • 120µA Quiescent Current
  • Shutdown to 10µA
  • Programmable 3.3V or 5V Output
  • ILIM Pin Programs Peak Switch Current
  • Low VCESAT Switch: 170mV at 1A Typical
  • Uses Inexpensive Surface Mount Inductors
  • 8-Lead DIP or SOIC Package
LT1300
Micropower High Efficiency 3.3/5V Step-Up DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1300
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC035A
LT1300CS8 | Micropower High Efficiency Step-Up DC/DC

Latest Discussions

No discussions on LT1300 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed