LT1172

PRODUCTION

100kHz, 5A, 2.5A and 1.25A High Efficiency Switching Regulators

Part Models
21
1ku List Price
Starting From $3.15

Part Details

  • Wide Input Voltage Range: 3V to 60V
  • Low Quiescent Current: 6mA
  • Internal 5A Switch (2.5A for LT1171, 1.25A for LT1172)
  • Shutdown Mode Draws Only 50μA Supply Current
  • Very Few External Parts Required
  • Self-Protected Against Overloads
  • Operates in Nearly All Switching Topologies
  • Flyback-Regulated Mode Has Fully Floating Outputs
  • Comes in Standard 5-Pin Packages
  • LT1172 Available in 8-Pin MiniDIP and Surface Mount Packages
  • Can Be Externally Synchronized
LT1172
100kHz, 5A, 2.5A and 1.25A High Efficiency Switching Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1172 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed