LT1171

PRODUCTION

100kHz, 5A, 2.5A and 1.25A High Efficiency Switching Regulators

Part Details

  • Wide Input Voltage Range: 3V to 60V
  • Low Quiescent Current: 6mA
  • Internal 5A Switch (2.5A for LT1171, 1.25A for LT1172)
  • Shutdown Mode Draws Only 50μA Supply Current
  • Very Few External Parts Required
  • Self-Protected Against Overloads
  • Operates in Nearly All Switching Topologies
  • Flyback-Regulated Mode Has Fully Floating Outputs
  • Comes in Standard 5-Pin Packages
  • LT1172 Available in 8-Pin MiniDIP and Surface Mount Packages
  • Can Be Externally Synchronized
LT1171
100kHz, 5A, 2.5A and 1.25A High Efficiency Switching Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1171
  • LT1171HV
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC139A-A
LT1171CQ | Subscriber Line Interface CKT Power Supply S.M. Transformer

Latest Discussions

Recently Viewed