Apollo MxFE
Introducing Apollo MxFE: Scalable Software-Defined Radio Solution Offers Direct RF Sampling to 18 GHz (Ku Band)
Apollo MxFE is a new wideband mixed-signal front end platform offering instantaneous bandwidths as high as 10 GHz per channel while directly sampling and synthesizing frequencies up to 18 GHz (Ku Band). This monolithic 16 nm CMOS device utilizes state-of-the-art high dynamic range ADC and DAC cores with the best spurious free dynamic range and noise spectral density available on the market today.
Apollo MxFE is available as a 4-channel transmit and receive (4T4R) with an ADC/DAC sample rate of 20 GSPS/28 GSPS or an 8-channel transmit and receive (8T8R) with an ADC/DAC sample rate of 8 GSPS/16 GSPS respectively. FPGA compute can be offloaded to the Apollo MxFE on-chip digital signal processing (DSP) saving size, weight, power, and cost. The DSP is all dynamically reconfigurable without requiring recalibration, offering a highly flexible platform to enable breakthrough innovations in aerospace and defense, instrumentation, and communications.
To learn more, check out our press release and the AD9084/AD9088 product pages.
ADI's mixed-signal front end (MxFE) family offers a highly integrated device with four 16-bit, 12 GSPS RF digital-to-analog converter (DAC) cores, and either two 12-bit 6 GSPS or four 12-bit, 4 GSPS, RF analog-to-digital converter (ADC) cores.
Apollo MxFE Brochure
The growth of data intensive applications is increasing the need for wider bandwidths and more rapid processing and analysis of data for 5G, 6G, Wi-Fi 7 & 8, radar, signal intelligence, and other applications at the network edge. As a result, customers need a solution that enables higher-speed data conversion and processing capabilities, while reducing electronic testing complexity.

High-Speed Signal Processing Brochure
Unlocking more of the frequency spectrum also unlocks next-gen system capabilities and features—and, in a progressively congested frequency spectrum, is a necessary next step to ensure system designers can continue to meet growing bandwidth demands. Discover fully integrated MxFE devices with DSP and other next-gen solutions in the High-Speed Signal Processing brochure.

Coming Soon: Witness ADI's new Wideband MxFE Platform at IMS 2025
ADI’s latest wideband MxFE platform provides direct RF sampling with applications in phased array RADAR, communications infrastructure, electronic warfare, and instrumentation. Stay tuned for our upcoming demos and speakers at IMS 2025.