ICL7137
PRODUCTIONLow-Power, 3 1/2 Digit A/D Converter
- Part Models
- 3
- 1ku List Price
- Starting From $7.36
Part Details
- Improved 2nd Source!
- Guaranteed first reading recovery from overrange
- Zero Input Gives Zero Reading
- Drives LED Displays Directly
- Low Noise (15μV p-p) without hysteresis or overrange hangover
- True Differential Reference and Input
- Monolithic, Low Power CMOS Design
The Maxim ICL7137 is a monolithic analog to digital converter with all the necessary active devices to directly interface with a light emitting diode (LED) display. Excluding the LED display current, the ICL7137 supply current is under 200μA, making it suitable for battery operation.
Versatility and accuracy are inherent features of this converter. The dual-slope conversion technique automatically rejects interference signals common in industrial environments. The true differential input and reference are particularly useful when making ratiometric measurements (ohms or bridge transducers), and the zero integrator phase in Maxim's ICL7137 eliminates overrange hangover and hysteresis effects. Finally, this device offers high accuracy by lowering rollover error to less than one count and zero reading drift to less than 1μV/°C.
Applications
- Conductance
- Current
- Material Thickness
- Pressure
- Resistance
- Speed
- Temperature
- Voltage
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ICL7137CMH+D | Metric Quad Flatpack | ||
ICL7137CMH+TD | Metric Quad Flatpack | ||
ICL7137CPL+ | Plastic Dual-In-Line, Wide (0.6in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 21, 2018 - 1752 ASSEMBLY |
||
ICL7137CPL+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on icl7137 yet. Have something to say?
Start a Discussion on EngineerZone®