ICL7116
PRODUCTION3 1/2 Digit ADCs with Display Hold
- Part Models
- 3
- 1ku List Price
- Starting From $6.22
Part Details
- Improved 2nd Source!
- Hold Pin Allows Indefinite Display Hold
- Guaranteed First Reading Recovery from Overrange
- On-Board Display Drive Capability—No External Circuitry Required: LCD (ICL7116), LED (ICL7117)
- High-Impedance CMOS Differential Inputs
- Low Noise (< 15µVP-P) Without Hysteresis or Overrange Hangover
- Clock and Reference On-Chip
- Zero Input Gives Zero Reading
- True Polarity Indication for Precision Null Applications
Applications
- Conductance
- Current
- Material Thickness
- Pressure
- Resistance
- Speed
- Temperature
- Voltage
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ICL7116CPL+ | Plastic Dual-In-Line, Wide (0.6in) | ||
ICL7116CQH+D | Plastic Leaded Chip Carrier | ||
ICL7116CQH+TD | Plastic Leaded Chip Carrier |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 12, 2018 - 1752A ASSEMBLY |
||
ICL7116CPL+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Display Driver Electronics 1 | ||
MAX136 | PRODUCTION | Low Power, 31⁄2 Digit A/D Converter with Display Hold |
Latest Discussions
No discussions on icl7116 yet. Have something to say?
Start a Discussion on EngineerZone®