Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC981LP3E

PRODUCTION

Active Bias Controller SMT

Part Models
2
1ku List Price
price unavailable

Part Details

  • Automatic Gate voltage adjustment (No Calibration required)
  • Supply Voltage: 4V to 12V
  • Digital Voltage: 3.3V to 5V
  • Controls both Enhancement and Depletion type devices
  • Adjustable Drain Current up to 200mA
  • Sink/Source Gate Current Capability
  • Optional Internal negative voltage generation that can be disabled to use external negative rail
  • Fast Enable/Disable
  • Trigger-out Output for Daisy Chain Power-Up and Power-Down Sequencing
  • 16 Lead 3x3 mm SMT Package: 9 mm2
HMC981LP3E
Active Bias Controller SMT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

HMC981 Configuration Calculator

Open Tool

Latest Discussions

Recently Viewed