HMC980-Die

Active Bias Controller High Current

Part Models
1
1ku List Price
price unavailable

Part Details

  • Automatic Gate voltage adjustment (No Calibration required)
  • Supply Voltage (5V to 16.5V)
  • Bias both Enhancement or Depletion type devices
    • Adjustable Drain Current up to 1.6 A
  • Sink or source gate current
  • Internal negative voltage generation
    • Can be disabled to use external negative rail
  • Fast Enable/Disable
  • Trigger-out Output for Daisy Chain
  • Power-Up and Power-Down Sequencing
  • Over/Under Current Alarm with built-in hystresis
  • Die Size: 1.4 x 2.26 x 0.25mm
HMC980-Die
Active Bias Controller High Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

HMC980 Configuration Calculator

Open Tool

Latest Discussions

No discussions on HMC980-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed