
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC903LP3E
PRODUCTIONGaAs, pHEMT, MMIC, Low Noise Amplifier, 6 GHz to 17 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Low noise figure: 1.7 dB typical at 6 GHz to 16 GHz
- High gain: 18.5 dB typical at 6 GHz to 16 GHz
- Output power for 1 dB compression (P1dB):
14.5 dBm typical at 6 GHz to 16 GHz - Single-supply voltage: 3.5 V at 80 mA typical
- Output third-order intercept (IP3): 25 dBm typical
- 50 Ω matched input/output
- Self biased with optional bias control for IDQ reduction
- 16-lead, 3 mm × 3 mm, LFCSP package
The HMC903LP3E is a self biased, gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic (pHEMT), low noise amplifier (LNA) with an option bias control for IDQ reduction. It is housed in a 16-lead, 3 mm × 3 mm, LFCSP package. The HMC903LP3E amplifier operates from 6 GHz to 17 GHz, providing 18.5 dB of small signal gain and 1.7 dB noise figure in the 6 GHz to 16 GHz band, and an output IP3 of 25 dBm full band 6 GHz to 17 GHz, while requiring only 80 mA from a 3.5 V supply.
The P1dB output power of 14.5 dBm enables the LNA to function as a local oscillator (LO) driver for balanced, I/Q or image reject mixers. The HMC903LP3E also features an input and an output that are dc blocked and internally matched to 50 Ω, making it ideal for high capacity microwave radios and video satellite (VSAT) applications.
Applications
- Point to point radios
- Point to multipoint radios
- Military and space
- Test instrumentation
Documentation
Data Sheet 1
Application Note 4
Product Selection Guide 1
Quality Documentation 4
Tape & Reel Specification 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC903LP3E | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
HMC903LP3ETR | 16-Lead LFCSP (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 29, 2023 - 22_0048 Addition of ASE Korea as an Alternate Assembly Site for Select LFCSP Products |
||
HMC903LP3E | PRODUCTION | |
HMC903LP3ETR | PRODUCTION | |
Jan 16, 2020 - 20_0026 HMC903LP3E Data Sheet Limit Change |
||
HMC903LP3E | PRODUCTION | |
HMC903LP3ETR | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool