HMC903-Die
PRODUCTION6 GHz to 18 GHz GaAs, pHEMT, MMIC, Low Noise Amplifier
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Noise figure: 1.6 dB typical
- Small signal gain: 19 dB typical
- Output P1dB: 16 dBm typical
- Single-supply voltage: 3.5 V at 90 mA typical
- Output IP3: 27 dBm typical
- 50 Ω matched input/output
- Self biased with optional bias control for quiescent drain control (IDQ) reduction with no radio frequency (RF) applied
- Die size: 1.33 mm × 1.08 mm × 0.102 mm
The HMC903 is a gallium arsenide (GaAs), pseudomorphic high electron mobility transistor (pHEMT), monolithic microwave integrated circuit (MMIC), low noise amplifier (LNA), which is self biased with the optional bias control for IDQ reduction. It operates between 6 GHz and 18 GHz. This LNA provides 19 dB of small signal gain, 1.6 dB noise figure, and an output third-order intercept (IP3) of 27 dBm, requiring only 90 mA of supply current from a 3.5 V supply. The output power for a 1 dB compression (P1dB) of 16 dBm enables the LNA to function as a local oscillator (LO) driver for balanced, I/Q, or image rejection mixers. The HMC903 also features inputs/outputs that are dc blocked and internally matched to 50 Ω for ease of integration into multichip modules (MCMs). All data is taken with the HMC903 in a 50 Ω test fixture connected via 0.025 mm (1 mil) diameter with bonds of 0.31 mm (12 mil) length.
Applications
- Point to point radios
- Point to multipoint radios
- Military and space
- Test instrumentation
There is a newer version of this part available
GaAs, pHEMT, MMIC, Low Noise Amplifier, 6 GHz to 18 GHz
Documentation
Data Sheet 1
Application Note 4
Product Selection Guide 1
Quality Documentation 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC903 | CHIPS OR DIE | ||
HMC903-SX | CHIPS OR DIE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADL8107 | RECOMMENDED FOR NEW DESIGNS | GaAs, pHEMT, MMIC, Low Noise Amplifier, 6 GHz to 18 GHz |
Tools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolLatest Discussions
No discussions on HMC903-DIE yet. Have something to say?
Start a Discussion on EngineerZone®