Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC902LP3E

PRODUCTION

5 GHz to 11 GHz GaAs, pHEMT, MMIC, Low Noise Amplifier

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low noise figure: 1.8 dB typical
  • High gain: 19.5 dB
  • High P1dB output power: 16 dBm typical
  • Single supply: 3.5 V at 80 mA
  • Output IP3: 28 dBm
  • 50 Ω matched input/output
  • Self biased with optional bias control for quiescent drain control (IDQ) reduction.
  • 3 mm × 3 mm, 16-lead frame chip scale (LFCSP) package: 9 mm²
HMC902LP3E
5 GHz to 11 GHz GaAs, pHEMT, MMIC, Low Noise Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC902LP3E
HMC902LP3E Evaluation Board

Latest Discussions

Recently Viewed