HMC8414

RECOMMENDED FOR NEW DESIGNS

Low Noise Amplifier with Bypass Switch 0.1 GHz to 10 GHz

Part Models
2
1ku List Price
Starting From $55.36

Part Details

  • Integrated amplifier bypass switch
  • Self biased with adjustable bias current
  • Gain in amplifier path: 16 dB typical at 7 GHz to 10 GHz
  • OIP3 in amplifier path: 36.5 dBm typical at 0.1 GHz to 4 GHz
  • Noise figure in amplifier path: 2 dB typical at 0.1 GHz to 4 GHz
  • Insertion loss in bypass path: 1.5 dB typical at 0.1 GHz to 4 GHz
  • 16-lead, 3 mm × 3 mm LFCSP package
HMC8414
Low Noise Amplifier with Bypass Switch 0.1 GHz to 10 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-HMC8414

Evaluating the HMC8414 Low Noise Amplifier with Bypass Switches, 100 MHz to 10 GHz

Features and Benefits

  • Evaluating the HMC8414 Low Noise Amplifier with Bypass Switches, 100 MHz to 10 GHz
  • End launch, SMA RF connectors
  • Through calibration path (depopulated)
  • Product Details

    The HMC8414-EVALZ is a 4-layer printed circuit board (PCB) fabricated from 10 mil (0.254 mm) thick, Rogers 4350B and Isola 370HR, copper clad, forming a nominal thickness of 62 mils (1.575 mm). The RFIN and RFOUT ports on the HMC8414-EVALZ are populated with SubMiniature Version A (SMA), female coaxial connectors, and the corresponding RF traces have a 50 Ω characteristic impedance. The HMC8414-EVALZ is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the HMC8414ACPZN. To calibrate board trace losses, a through calibration path is provided. Install RF connectors in the J1 and J2 positions to use the through calibration path. Refer to Figure 4, in the user guide, for the insertion loss and return loss of the through calibration path.

    Access the HMC8414-EVALZ power supply and digital control pin through the surface-mount technology (SMT) test point connectors, VRBIAS, VCTRL, and VDD.

    The RF traces on the HMC8414-EVALZ are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed pad connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the HMC8414-EVALZ.

    Figure 5 of the user guide shows the HMC8414-EVALZ schematic and configuration used to characterize and qualify the device.

    For full details on the HMC8414, see the HMC8414 data sheet, which must be consulted in conjunction with the user guide when using the HMC8414-EVALZ.

    eval board
    AD-JUPITER-EBZ

    Software-Defined Radio

    Features and Benefits

    • RF/SDR
      • ADRV9002 transceiver
      • 2 x receiver, 2 x transmitter
      • LO frequency range 30 MHz to 6 GHz
      • 12 kHz to 40 MHz frequency bandwidth
      • Sampling rate 12 kSPS to 61.44 MSPS
    • External Device Clock Input
    • External MCS Input
    • RF Front-end
    • Processing System
      • Zynq UltraScale+ MPSoC XCZU3EG
        • ARM Cortex-A53 1.5 GHz
        • ARM Cortex-R5 500 MHz
        • Mali-400 MP2 graphic processor
        • Programmable logic 154 k
      • DDR4 – 2 GB (x32)
      • Boot source
        • SD card 3.0
        • Flash memory 128 MB
      • User Interfaces
        • USB 3.1 Gen 1 – Type C
          • Upstream Facing Port (UFP)
          • Downstream Facing Port (DFP)
          • USB 2.0 compatible
      • Ethernet 1000BASE-T RGMII
      • Display Port v1.2 (2 lanes, 5.4 Gbps)
      • SATA 3
      • USB (micro) debug interface
      • 16 GPIOs (3V3 LVCMOS)
    • Power Sources
      • USB Type-C (power only)
        • Power Sink 5V, 9V/3A
      • USB Type-C (data)
        • Power Sink 5V/3A
        • Power Source 5V/0.9 A
      • 802.3at POE compliant, 25.5 W Type2 (POE+)

    Product Details

    The AD-JUPITER-EBZ is a versatile software-defined platform based on Analog Devices ADRV9002 and Xilinx Zynq UltraScale+ MPSoC. The ADRV9002 is a new generation RF transceiver that has dual-channel transmitters, dual-channel receivers covering a frequency range of 30 MHz to 6 GHz. This device has a high-quality RF linearity performance and a set of advanced features like fast profiles switching, flexible power vs. performance configuration, fast frequency hopping, multi-chip synchronization, and digital pre-distortion (DPD) for narrow and wide band waveform.

    The evaluation platform includes XCZU3EG processing device that has a wide range of interfaces, making the system capable of local processing or streaming to a remote host. It comes integrated in a self-contained ruggedized aluminum case, which gives flexibility in evaluating and prototyping across different environments.

    APPLICATIONS

    • Aerospace and Defense
    • Communications
    • Advanced Education

    EVAL-HMC8414
    Evaluating the HMC8414 Low Noise Amplifier with Bypass Switches, 100 MHz to 10 GHz
    AD-JUPITER-EBZ
    Software-Defined Radio

    Latest Discussions

    Recently Viewed