HMC8413
RECOMMENDED FOR NEW DESIGNSLow Noise Amplifier, 0.01 GHz to 9 GHz
- Part Models
- 4
- 1ku List Price
- Starting From $51.51
Part Details
-
HMC8413 Features
- Low noise figure: 1.9 dB typical at 0.01 GHz to 7 GHz
- Single positive supply (self biased)
- High gain: 19.5 dB typical at 0.01 GHz to 7 GHz
- High OIP3: 35 dBm typical at 0.01 GHz to 7 GHz
- RoHS-compliant, 2 mm × 2 mm, 6-lead LFCSP
-
Commercial Space Features
- Support aerospace applications
- Wafer diffusion lot traceability
- Radiation benchmark
- Total ionizing dose (TID): 30 krads
- No single event latchup (SEL) occurs at ≤ 62.4 MeV-cm2/mg linear energy transfer
For more information on the HMC8413LP2FETR-CSL, please refer to the corresponding data sheet.
The HMC8413 is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT), low noise wideband amplifier that operates from 0.01 GHz to 9 GHz.
The HMC8413 provides a typical gain of 19.5 dB, a 1.9 dB typical noise figure, and a typical output third-order intercept (OIP3) of 35 dBm at 0.01 GHz to 7 GHz, requiring only 95 mA from a 5 V supply voltage. The saturated output power (PSAT) of 22 dBm typical at 0.01 GHz to 7 GHz enables the low noise amplifier to function as a local oscillator (LO) driver for many of Analog Devices, Inc., balanced, in-phase/quadrature (I/Q) or image rejection mixers.
The HMC8413 also features inputs and outputs that are internally matched to 50 Ω, making the device ideal for surface-mounted technology (SMT)-based, high capacity microwave radio applications.
The HMC8413 is housed in an RoHS-compliant, 2 mm × 2 mm, 6-lead LFCSP.
APPLICATIONS
- Test instrumentation
- Military communications
- Military radar
- Telecommunications
Documentation
Data Sheet 2
User Guide 1
Application Note 2
Product Selection Guide 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC8413LP2FE | 6-Lead LFCSP (2mm x 2mm) | ||
HMC8413LP2FE-CSL | 6-Lead LFCSP (2mm x 2mm) | ||
HMC8413LP2FETR | 6-Lead LFCSP (2mm x 2mm) | ||
HMC8413LP2FETR-CSL | 6-Lead LFCSP (2mm x 2mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 28, 2023 - 23_0146 Process Revision for Select Low Noise Amplifier Products |
||
HMC8413LP2FE | PRODUCTION | |
HMC8413LP2FE-CSL | PRODUCTION | |
HMC8413LP2FETR | PRODUCTION | |
HMC8413LP2FETR-CSL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.