HMC8410-DIE
PRODUCTION0.01 GHz to 10 GHz, GaAs, pHEMT, MMIC, Low Noise Amplifier
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Low noise figure: 1.1 dB typical
- High gain: 19.5 dB typical
- High output third order intercept (IP3): 33 dBm typical
- Die size: 0.945 mm × 0.61 × 0.102 mm
The HMC8410CHIPS is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT), low noise, wideband amplifier that operates over a 0.01 GHz to 10 GHz frequency range. The HMC8410CHIPS provides a typical gain of 19.5 dB, a 1.1 dB typical noise figure, and a typical output IP3 of 33 dBm, requiring only 65 mA from a 5 V supply voltage. The saturated output power (PSAT) of 22.5 dBm enables the low noise amplifier (LNA) to function as a local oscillator (LO) driver for many of Analog Devices, Inc., balanced, I/Q or image rejection mixers.
The HMC8410CHIPS also features inputs/outputs internally matched to 50 Ω, making the device ideal for surface mounted technology (SMT)-based, high capacity microwave radio applications.
Applications
- Software defined radios
- Electronic warfare
- Radar applications
Documentation
Data Sheet 1
Application Note 4
Product Selection Guide 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC8410CHIPS | CHIPS OR DIE | ||
HMC8410CHIPS-SX | CHIPS OR DIE |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 19, 2021 - 20_0367 HMC8410/HMC8411 Data Sheet Revision |
||
HMC8410CHIPS | PRODUCTION | |
HMC8410CHIPS-SX | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolSys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
Latest Discussions
No discussions on HMC8410-DIE yet. Have something to say?
Start a Discussion on EngineerZone®