HMC8401-DIE
RECOMMENDED FOR NEW DESIGNSDC to 28 GHz, GaAs pHEMT MMIC Low Noise Amplifier
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Output power for 1 dB compression (P1dB): 16.5 dBm typical
- Saturated output power (PSAT): 19 dBm typical
- Gain: 14.5 dB typical
- Noise figure: 1.5 dB
- Output third-order intercept (IP3): 26 dBm typical
- Supply voltage: 7.5 V at 60 mA
- 50 Ω matched input/output
- Die size: 2.55 mm × 1.5 mm × 0.05 mm
The HMC8401 is a gallium arsenide (GaAs), pseudomorphic high electron mobility transistor (pHEMT), monolithic microwave integrated circuit (MMIC). The HMC8401 is a wideband low noise amplifier which operates between dc and 28 GHz. The amplifier provides 14.5 dB of gain, 1.5 dB noise figure, 26 dBm output IP3 and 16.5 dBm of output power at 1 dB gain compression while requiring 60 mA from a 7.5 V supply. The HMC8401 also has a gain control option, VGG2. The HMC8401 amplifier input/outputs are internally matched to 50 Ω facilitating integration into multichip modules (MCMs). All data is taken with the chip connected via two 0.025 mm (1 mil) wire bonds of minimal length 0.31 mm (12 mils).
Applications
- Test instrumentation
- Microwave radios and very small aperture terminals (VSATs)
- Military and space
- Telecommunications infrastructure
- Fiber optics
Documentation
Data Sheet 1
Application Note 3
Product Selection Guide 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC8401 | CHIPS OR DIE | ||
HMC8401-SX | CHIPS OR DIE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolS-Parameter 2
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolLatest Discussions
No discussions on HMC8401-DIE yet. Have something to say?
Start a Discussion on EngineerZone®