Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC789

NOT RECOMMENDED FOR NEW DESIGNS

InGaP HBT Active Bias MMIC Amplifier, 0.7 - 2.8 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Output IP3: +42 dBm
  • High Output P1dB: +25 dBm
  • High Gain: 18 dB
  • Single Supply: +5V
  • 45% PAE @ +25 dBm Pout
  • Industry Standard SOT89 Package
HMC789
InGaP HBT Active Bias MMIC Amplifier, 0.7 - 2.8 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions