HMC770

Obsolete

GaAs pHEMT 50 / 75 Ohm Differential Amplifier, 0.04 - 1 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Output IP3: +40 dBm
  • Single Positive Supply: +5V
  • Low Noise Figure: 2.5 dB
  • Power-Down Mode
  • Differential RF I/O’s
  • 20 Lead 4x4 mm SMT Package: 16mm²
HMC770
GaAs pHEMT 50 / 75 Ohm Differential Amplifier, 0.04 - 1 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions