Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC753

RECOMMENDED FOR NEW DESIGNS

Low Noise Amplifier SMT, 1 - 11 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Noise Figure: 1.5 dB @ 4 GHz
  • Gain: 16.5 dB
  • P1dB Output Power: +18 dBm
  • Supply Voltage: +5V @
    55 mA
  • Output IP3: +30 dBm
  • 50 Ohm matched Input/Output
  • 24 Lead Plastic 4x4mm
    SMT Package: 16mm²
HMC753
Low Noise Amplifier SMT, 1 - 11 GHz
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC753LP4E
HMC753LP4E Evaluation Board

Latest Discussions

Recently Viewed