HMC7054

LAST TIME BUY

Ka-Band HPA

Part Details

  • Compact Design
  • WR28 Output with Isolator
  • PA Enable
  • Thermal Monitoring and Gain Compensation
  • Size: 5.0" x 4.51" x 1.145"
  • Weight: 1.6 lbs
  • Designed for Military Environments
HMC7054
Ka-Band HPA
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed