HMC693

LAST TIME BUY

1 Watt Power Amplifier Chip, 27 - 34 GHz

Part Details

  • Saturated Output Power: +30 dBm @ 23% PAE
  • Output IP3: +37 dBm
  • Gain: 17.5 dB
  • DC Supply: +5V @ 800 mA
  • 50 Ohm Matched Input/Output
  • Die Size: 2.53 x 2.43 x 0.1 mm
HMC693
1 Watt Power Amplifier Chip, 27 - 34 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed