HMC667

Obsolete

SMT Low Noise Amplifier, 2.3 to 2.7 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low Noise Figure: 0.75 dB
  • High Gain: 19 dB
  • High Output IP3: +29.5 dBm
  • Single Supply: +3V to +5V
  • 6 Lead 2x2mm DFN Package: 4 mm²
HMC667
SMT Low Noise Amplifier, 2.3 to 2.7 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed