HMC609-Die
PRODUCTIONLow Noise Amplifier Chip, 2 - 4 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Gain Flatness: 0.2 dB
- Output IP3: +36 dBm
- Gain: 20.5 dB
- Output P1dB: +22 dBm
- 50 Ohm Matched Input/Output
- Die Size: 2.11 x 1.32 x 0.10 mm
The HMC609 is a GaAs PHEMT MMIC Low Noise Amplifier (LNA) chip which operates from 2 to 4 GHz. The HMC609 features extremely flat performance characteristics including 20dB of small signal gain, 3dB of noise figure and output IP3 of +36 dBm across the operating band. The versatile LNA is ideal for hybrid and MCM assemblies due to its compact size, consistent output power and DC blocked RF I/O's. All data is measured with the chip in a 50 Ohm test fixture connected via one 0.025 mm (1 mil) diameter bondwire of minimal length 0.31 mm (12 mil).
- Fixed Microwave
- Point-to-Multi-Point Radios
- Test & Measurement Equipment
- Radar & Sensors
- Military & Space
Documentation
Data Sheet 1
Application Note 4
Quality Documentation 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC609 | CHIPS OR DIE | ||
HMC609-SX | CHIPS OR DIE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolLatest Discussions
No discussions on HMC609-DIE yet. Have something to say?
Start a Discussion on EngineerZone®