HMC590LP5
PRODUCTIONGaAs pHEMT MMIC 1 Watt Power Amplifier, 6.0 - 9.5 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Saturated Output Power: +31.5 dBm @ 23% PAE
- Output IP3: +40 dBm
- Gain: 21 dB
- DC Supply: +7V @ 820 mA
- 50 Ohm Matched Input/Output
- QFN Leadless SMT Packages, 25 mm2
The HMC590LP5E are high dynamic range GaAs pHEMT MMIC 1 Watt Power Amplifiers which operate from 6 to 9.5 GHz. The amplifier provides 21 dB of gain, +31 dBm of saturated power, and 23% PAE from a +7V supply. This 50 Ohm matched amplifier does not require any external components and the RF I/Os are DC blocked for robust operation. For applications which require optimum OIP3, Idd should be set for 520 mA, to yield +40 dBm OIP3. For applications which require optimum output P1dB, Idd should be set for 820 mA, to yield +30 dBm Output P1dB.
Applications
- Point-to-Point Radios
- Point-to-Multi-Point Radios
- Test Equipment & Sensors
- Military End-Use
- Space
Documentation
Data Sheet 1
Application Note 3
Quality Documentation 3
Tape & Reel Specification 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC590LP5E | 32-Lead QFN (5mm x 5mm w/ EP) | ||
HMC590LP5ETR | 32-Lead QFN (5mm x 5mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 28, 2019 - 19_0204 Moisture Sensitivity Level Rating Change for Select Packaged Products |
||
HMC590LP5E | PRODUCTION | |
HMC590LP5ETR | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool