Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC517LC4

PRODUCTION

Low Noise Amplifier SMT, 17 - 26 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Noise Figure: 2.5 dB 
  • Gain: 19 dB
  • OIP3: +23 dBm
  • Single Supply: +3V @ 67 mA
  • 50 Ohm Matched Input/Output
  • RoHS Compliant 4x4 mm Package
HMC517LC4
Low Noise Amplifier SMT, 17 - 26 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC517LC4
HMC517LC4 Evaluation Board.

Latest Discussions

No discussions on HMC517LC4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed