HMC482

Obsolete

SiGe HBT Gain Block Amplifier SMT, DC - 5 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • P1dB Output Power: +22 dBm
  • Gain: 20 dB
  • Output IP3: +36 dBm
  • Cascadable 50 Ohm I/Os
  • Single Supply: +6V to +12V
  • Industry Standard SOT89 Package
HMC482
SiGe HBT Gain Block Amplifier SMT, DC - 5 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC482ST89
HMC482ST89 Evaluation Board.

Latest Discussions