HMC481ST89

Obsolete

SiGe or InGaP, HBT Gain Block Amplifier SMT, DC to 5 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • P1dB Output Power: +19 dBm
  • Gain: 20 dB
  • Output IP3: +33 dBm
  • Cascadable 50 Ohm I/Os
  • Single Supply: +6V to +12V
  • Industry Standard SOT89 Package
  • Included in the HMC-DK001 Designer’s Kits
HMC481ST89

SiGe or InGaP, HBT Gain Block Amplifier SMT, DC to 5 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC481ST89
HMC481ST89 Evaluation Board

Latest Discussions

Recently Viewed