HMC476SC70
ObsoleteSiGe, HBT, Gain Block Amplifier, SMT, DC to 6 GHz
- Part Models
- 4
- 1ku List Price
- price unavailable
Part Details
- P1dB Output Power: +12 dBm
- Gain: 20 dB
- Output IP3: +24 dBm
- Cascadable 50 Ohm I/Os
- Single Supply: +5V to +12V
- Industry Standard SC70 Package
The HMC476SC70(E) is a SiGe Heterojunction Bipolar Transistor (HBT) Gain Block MMIC SMT amplifiers covering DC to 6 GHz. This industry standard SC70 packaged amplifier can be used as a cascadable 50 Ohm RF/IF gain stage as well as a LO or PA driver with up to +12 dBm output power. The HMC476SC70(E) offers 20 dB of gain with a +24 dBm output IP3 at 850 MHz while requiring only 35 mA from a single positive supply. The Darlington topology results in reduced sensitivity to normal process variations and excellent gain stability over temperature while requiring a minimal number of external bias components.
Applications
- Cellular/PCS/3G
- WiBro/WiMAX/4G
- Fixed Wireless and WLAN
- CATV, Cable Modem, and Direct Broadcast Satellite (DBS)
- Microwave Radio and Test Equipment
Documentation
Data Sheet 1
Application Note 2
Quality Documentation 4
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC476SC70 | 6-Lead SC70 | ||
HMC476SC70E | 6-Lead SC70 | ||
HMC476SC70ETR | 6-Lead SC70 | ||
HMC476SC70TR | 6-Lead SC70 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 11, 2017 - 16_0010 Discontinuance of Select RF and Microwave Products |
||
HMC476SC70 | Obsolete | |
HMC476SC70E | ||
HMC476SC70ETR | ||
HMC476SC70TR | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Evaluation Kits
Latest Discussions
No discussions on HMC476SC70 yet. Have something to say?
Start a Discussion on EngineerZone®