HMC462-Die
PRODUCTIONLow Noise Amplifier Chip, 2 - 20 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Noise Figure: 2 dB @ 10 GHz
- Gain: 15 dB
- P1dB Output Power: +15 dBm @ 10 GHz
- Self-Biased: +5V @ 63 mA
- 50 Ohm Matched Input/Output
- Die Size: 3.12 x 1.38 x 0.1 mm
The HMC462 is a GaAs MMIC PHEMT Low Noise Distributed Amplifier die which operates between 2 and 20 GHz. The amplifier provides 15 dB of gain, 2.0 to 2.5 dB noise figure and +15 dBm of output power at 1 dB gain compression while requiring only 63 mA from a single +5V supply. Gain flatness is excellent at ±0.5 dB from 6 - 18 GHz making the HMC462 ideal for EW, ECM and RADAR applications.
The HMC462 requires a single supply of +5V @ 63 mA and is the self-biased version of the HMC463. The wideband amplifier I/Os are internally matched to 50 Ohms facilitating easy integration into Multi-Chip-Modules (MCMs). All data is with the chip in a 50 Ohm test fixture connected via 0.025mm (1 mil) diameter wire bonds of minimal length 0.31mm (12 mils).
Applications
- Telecom Infrastructure
- Microwave Radio & VSAT
- Military & Space
- Test Instrumentation
- Fiber Optics
Documentation
Data Sheet 1
Application Note 3
Technical Articles 1
Product Selection Guide 1
Quality Documentation 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC462 | CHIPS OR DIE | ||
HMC462-SX | CHIPS OR DIE |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool